Application
Input
Output
Generating Designs
2.400 V - 16.000 V - V 2.40 V - 16.00 V
2.400 V - 32.000 V - V 2.40 V - 32.00 V
0.000 A - 0.780 A - A 0.00 A - 0.78 A
In order to open and simulate the schematic file, you will need to install the MPLAB® Mindi™ Analog Simulator.
Downloading, please wait
Download the simulation files.