Application

Input

V
V

Output

 V
 A
FILTERS
 Solution

0.650 V - 5.500 V 0.65 V - 5.50 V

2.000 V - 12.000 V 2.00 V - 12.00 V

0.000 A - 0.552 A 0.00 A - 0.55 A

 Part

Evaluation Boards - 2 of 2 found
EVB Product Page: MCP1640EV-SBC
MCP1640 Sync Boost Converter Evaluation Board
ADM00458
Compare
EVB Product Page: ADM00458
MCP1640B Synchronous Boost Converter Evaluation Board

Custom Design Generators - 2 of 5 found
MCP1640
Compare
Product Page: MCP1640
MCP1640 500kHz 800mA Isw Synchronous PFM/PWM Boost Regulator with True Output Disconnect Option
Topologies: Boost
MCP1640B
Compare
Product Page: MCP1640B
MCP1640B 500kHz 800mA Isw Synchronous PWM Boost Regulator with True Output Disconnect Option
Topologies: Boost
show more show all

Reference Designs - 1 of 1 found
ARD00386
Compare
Reference Design Page: ARD00386
MCP1640 12V/50mA Two Cells Input Boost Converter Reference Design