Application
Input
Output
Generating Designs
4.500 V - 75.000 V - V 4.50 V - 75.00 V
0.600 V - 30.000 V - V 0.60 V - 30.00 V
0.000 A - 10.000 A - A 0.00 A - 10.00 A
270.00 kHz - 800.00 kHz - kHz 270.00 kHz - 800.00 kHz
In order to open and simulate the schematic file, you will need to install the MPLAB® Mindi™ Analog Simulator.
Downloading, please wait
Download the simulation files.