Application

Input

V
V

Output

 V
 A
FILTERS
 Solution

4.400 V - 30.000 V 4.40 V - 30.00 V

2.000 V - 24.000 V 2.00 V - 24.00 V

0.000 A - 1.500 A 0.00 A - 1.50 A

 Part

Evaluation Boards - 1 of 1 found
ADM00467
Compare
EVB Product Page: ADM00467
MCP16312 Synchronous Buck Converter Evaluation Board

Custom Design Generators - 2 of 2 found
MCP16312
Compare
Product Page: MCP16312
MCP16312 PWM Synchronous step-down DC-DC converter
Topologies: Buck
Product Page: MCP16312-E-MSVAO
MCP16312-E/MSVAO PWM Synchronous step-down DC-DC converter
Topologies: Buck