Application

Input

V
V

Output

 V
 A

Category

FILTERS
 Solution

5.670 V - 450.000 V 5.67 V - 450.00 V

0.000 V - 400.000 V 0.00 V - 400.00 V

0.000 A - 0.350 A 0.00 A - 0.35 A

Evaluation Boards - 1 of 1 found
HV9961DB1
Compare
EVB Product Page: HV9961DB1
21-WATT UNIVERSAL AC LED DRIVER DEMOBOARD WITH ACCURATE AVERAGE-MODE CONSTANT CURRENT CONTROL

Custom Design Generators - 2 of 2 found
HV9961
Compare
Product Page: HV9961
HV9961 LED Driver w/ Average-Mode Constant Current Control - DC
Topologies: Buck,Led Driver
HV9961
Compare
Product Page: HV9961
HV9961 LED Driver w/ Average-Mode Constant Current Control - AC
Topologies: Buck,Led Driver