Application

Input

V
V

Output

 V
 A
FILTERS
 Solution

0.650 V - 5.500 V 0.65 V - 5.50 V

1.800 V - 5.500 V 1.80 V - 5.50 V

0.000 A - 1.300 A 0.00 A - 1.30 A

 Part

Evaluation Boards - 1 of 1 found
ADM00556
Compare
EVB Product Page: ADM00556
MCP1642B Two-Cells to USB Power Evaluation Board

Custom Design Generators - 2 of 4 found
MCP1642B
Compare
Product Page: MCP1642B
MCP1642B 1 MHz 1.8A Isw Synchronous PWM Boost Regulator with True Load Disconnect Shutdown
Topologies: Boost
MCP1642D
Compare
Product Page: MCP1642D
MCP1642D 1 MHz 1.8A Isw Synchronous PWM Boost Regulator with Input-to-Output Bypass Option
Topologies: Boost
show more show all