Application

Input

V
V

Output

 V
 A
FILTERS
 Solution

2.700 V - 13.200 V 2.70 V - 13.20 V

1.200 V - 5.500 V 1.20 V - 5.50 V

0.000 A - 0.250 A 0.00 A - 0.25 A

 Part

Custom Design Generators - 2 of 2 found
MCP1702
Compare
Product Page: MCP1702
MCP1702 250 mA Low Quiescent Current LDO Regulator
Topologies: LDO
Product Page: MCP1702_Automotive
{MCP1702}} 250 mA Low Quiescent Current LDO Regulator With Automotive Qualification
Topologies: LDO